??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNI CIP-351-000-K015
HELP_VARIABLE
Company
Balluff
Description
Safe I/O modules
Bill of material
BALLUFF BNI CIP-351-000-K015
VERF
Availability
Available
BC
Order code
BNI00HN
TC
Product identifier
BNI CIP-351-000-K015
PX
Product view
7200005335_AA
ICON
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.996 Kg
DESCRIPT
Description
Safety category (EN ISO 13849-1) = 4, SIL (IEC 61508) = 3, SIL CL (EN 62061) = 3, Approval/Conformity = cULus, CE, WEEE, Safety, UKCA, Digital inputs = 12x PNP, Type 3, Digital outputs = 4x PNP, Interface = Ethernet/IP CIP Safety, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Dimension = 60 x 44 x 235 mm, Ambient temperature = -25...70 °C, IP rating = IP67, Housing material = PBT
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.